??
CAD model selection
Weidmueller 2618450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2618450000
MANUTYPEDESC
Manufacturer Type Description
TOP 230VUC 230VAC1A
DESCSHORT
Short Description
Solid-state relay, 230 V UC +5 %/ -10 %, Rectifier 24...240 V AC, 1 A, PUSH IN
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118670387
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
1 A
AAF691
max. output voltage
240 V
AAF692
min. output voltage
24 V
AAF703
max. input voltage
241.500 V
AAF704
min. primary voltage range
207 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
2.400 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Triac
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation