??
CAD model selection
Weidmueller 2615210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2615210000
MANUTYPEDESC
Manufacturer Type Description
SRQB 3/4
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 4, Pitch in mm: 9.00, Insulated: Yes, 41 A, black
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118653670
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
9 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
4
BAA351
color
black
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation