??
CAD model selection
Weidmueller 2614970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2614970000
MANUTYPEDESC
Manufacturer Type Description
SDL 4 FT
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 6 mm², 1000 V, 41 A, Number of connections: 2, M 4, TS 32, TS 35, grey
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118654004
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
gray
BAC034
Connection type
Bolt connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
G track G32
BAH005
rated voltage
1000 V
AAF040
Mass
0.018 kg
BAB577
depth
50.599 mm
BAA020
height
86.096 mm
BAF016
width
10.95 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation