??
CAD model selection
Weidmueller 2614960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2614960000
MANUTYPEDESC
Manufacturer Type Description
SRL 6
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 35 mm², 1000 V, 125 A, Number of connections: 2, M 6, TS 35, TS 32, grey
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118654011
MANUNAME
Manufacturer Name
Weidmueller Group
AAB789
max. connectable conductor cross-section multiple wire
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
125 A
BAA303
Power loss, static, current-independent [Pls]
4 W
BAA351
color
gray
BAC034
Connection type
Bolt connection
BAC487
material of insulation
PA
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.031 kg
BAB577
depth
62.2 mm
BAA020
height
63.894 mm
BAF016
width
17.95 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation