??
CAD model selection
Weidmueller 2603790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2603790000
MANUTYPEDESC
Manufacturer Type Description
WPD 111 1X95/4X35 GY
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 95, 1000 V, 232 A, Number of connections: 5, Number of poles: 1, TS 35, Mounting plate, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118681284
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
232 A
AAP403
Number of contact points per level
5
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.240 kg
BAB577
depth
69.461 mm
BAA020
height
104.75 mm
BAF016
width
36.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation