??
CAD model selection
Weidmueller 2599700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2599700000
MANUTYPEDESC
Manufacturer Type Description
UR67-PN-V14-POF-16DI-12
DESCSHORT
Short Description
Digital input module (I/O)
DESCLONG
Long Description
Digital input module for transmission of binary signals.
GTIN
4050118626384
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.700 kg
BAB577
depth
43.550 mm
BAA020
height
225 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation