??
CAD model selection
Weidmueller 2599670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2599670000
MANUTYPEDESC
Manufacturer Type Description
UR67-PN-V14-CU-8DIDO-12
DESCSHORT
Short Description
Digital input-/output module (I/O)
DESCLONG
Long Description
Digital input and output module that can be parametrizable as input or output. Thus sensors or actuators can be connected.
GTIN
4050118625059
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
1.110 kg
BAB577
depth
43.550 mm
BAA020
height
225 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation