??
CAD model selection
Weidmueller 2594960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2594960000
MANUTYPEDESC
Manufacturer Type Description
PB-LINK 160 100/02RF AG BK BX
DESCSHORT
Short Description
PCB connector (wire connection) 1000 V, 160 A, Pitch in mm: 42.50, Number of poles: 2, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118607338
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
140 A
AAP798
Application standards
CURUS
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
800 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
42.500 mm
AAZ328
Grid dimensions 2
42.500 mm
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
125 °C
BAA097
color of housing
black
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAF040
Mass
0.077 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation