??
CAD model selection
Weidmueller 2589590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2589590000
MANUTYPEDESC
Manufacturer Type Description
CD 37.5X37.5 5/7.5 GY
DESCSHORT
Short Description
Cable duct, Height: 37.5 mm, Width: 37.5 mm, slotted, Slit width: 5.00 mm, Slit gap: 7.50 mm
DESCLONG
Long Description
Cable conduit for routing wires and cables. Removable lid and dimensionally accurate base perforation. Installed conductors can be fixed with holding lugs, the cover can simply be snapped on.
GTIN
4050118601169
MANUNAME
Manufacturer Name
Weidmueller Group
AAF977
type of side wall
slotted
AAF978
current leak stable
Yes
AAF980
useful cross section
1125 mm²
BAA018
length
2000 mm
BAA020
height
37.500 mm
BAA351
color
gray
BAD656
Without halogens
No
BAF016
width
37.500 mm
AAF040
Mass
0.293 kg
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation