??
CAD model selection
Weidmueller 2589460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2589460000
MANUTYPEDESC
Manufacturer Type Description
CD-COD 110X110 4/6 GY
DESCSHORT
Short Description
corner duct, Height: 110 mm, Width: 110 mm, slotted, Slit width: 4.00 mm, Slit gap: 6.00 mm
DESCLONG
Long Description
Corner wiring duct
GTIN
4050118601299
MANUNAME
Manufacturer Name
Weidmueller Group
AAF980
useful cross section
11020 mm²
AAT099
Color number according to RAL
7035
BAA020
height
110 mm
BAA351
color
gray
BAB664
material
PVC
BAD656
Without halogens
No
BAF016
width
110 mm
AAF040
Mass
1.513 kg
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation