??
CAD model selection
Weidmueller 2587360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2587360000
MANUTYPEDESC
Manufacturer Type Description
PRO COM IO-LINK
DESCSHORT
Short Description
Communication Module (Power Supply) plug-on module
DESCLONG
Long Description
Communication module for power supply.
GTIN
4050118599152
MANUNAME
Manufacturer Name
Weidmueller Group
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
BAD293
Front installation possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD574
Potential separation present
Yes
BAD669
System components present
Yes
BAD722
suitable for safety functions
No
BAD833
Explosion protection categories for gases
without
BAG975
degree of protection
IP20
AAF040
Mass
0.029 kg
BAB577
depth
37.316 mm
BAA020
height
74.358 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation