??
CAD model selection
Weidmueller 2584920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2584920000
MANUTYPEDESC
Manufacturer Type Description
CABTITE SE 32-33 LRG GY
DESCSHORT
Short Description
Slotted cable grommet (Cable entries system) 32 mm, 33 mm, -40 °C, 90 °C, TPE, Light Grey
DESCLONG
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118616620
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAK241
fire resistance (according to UL94)
V0
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
90 °C
BAB664
material
thermoplastic elastomers (TPE)
BAB707
overall height
42.800 mm
BAC255
Color
light grey (RAL 7035, GREY)
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
39259020
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation