??
Выбор CAD модели
Weidmueller 2584340000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2584340000
MANUTYPEDESC
Manufacturer Type Description
CABTITE SE 31-32 LRG GY
DESCSHORT
Description short
Щелевая изоляционная втулка для кабелей (система кабельных вводов) 31 mm, 32 mm, -40 °C, 90 °C, TPE, Светло-серый
DESCLONG
Description long
Изолирующая кабельная втулка с выемкой для вставки кабелей в корпус.
GTIN
GTIN-Code
4050118616088
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAK241
fire resistance (according to UL94)
V0
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
90 °C
BAB664
material
thermoplastic elastomers (TPE)
BAB707
overall height
42.800 mm
BAC255
Color
light grey (RAL 7035, GREY)
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
39259020
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation