??
CAD model selection
Weidmueller 2584210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2584210000
MANUTYPEDESC
Manufacturer Type Description
CABTITE FRL 24/10 BK
DESCSHORT
Short Description
Sealing frame (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, 152 x 68.8 x 11.3 mm, -40 °C...120 °C, IP66
DESCLONG
Long Description
Divisible cable entry for cables with plugs.
GTIN
4050118615289
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
9005
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB894
Design
Miscellaneous
AAF040
Mass
0.037 kg
BAB577
depth
11.5 mm
BAA020
height
151.998 mm
BAF016
width
69 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation