??
CAD model selection
Weidmueller 2583690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2583690000
MANUTYPEDESC
Manufacturer Type Description
CABTITE SE 26-27 LRG BK
DESCSHORT
Short Description
Slotted cable grommet (Cable entries system) 26 mm, 27 mm, -40 °C, 120 °C, TPE, Deep black
DESCLONG
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118617214
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAK241
fire resistance (according to UL94)
HB
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
120 °C
BAB664
material
thermoplastic elastomers (TPE)
BAB707
overall height
42.800 mm
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
39259020
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation