??
CAD model selection
Weidmueller 2580180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2580180000
MANUTYPEDESC
Manufacturer Type Description
PRO INSTA 16W 24V 0.7A
DESCSHORT
Short Description
Power supply, 16 W, 0.7 A @ 55 °C
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4050118590913
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
28 V
AAB832
max. rated supply voltage with AC 50 Hz
240 V
AAB833
max. rated supply voltage with AC 60 Hz
240 V
AAB834
max. rated supply voltage with DC
340 V
AAB925
min. 1. output voltage
22 V
AAB966
min. rated supply voltage with AC 50 Hz
100 V
AAB967
min. rated supply voltage with AC 60 Hz
100 V
AAB968
min. rated supply voltage with DC
120 V
AAC127
stabilized
Yes
AAI720
max. output current 1
0.700 A
AAJ701
power consumption
19.400 V·A
AAS340
nominal value 1. output voltage
24 V
AAS343
nominal value output current 1
0.700 A
BAC078
Supply voltage type
AC/DC
BAC545
Power output
16 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
Yes
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Plug terminal connection
BAE190
designed as short-circuit-proof
No
BAG975
degree of protection
IP20
AAF040
Mass
0.082 kg
BAB577
depth
60.197 mm
BAA020
height
90.5 mm
BAF016
width
22.5 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation