??
Selezione modello CAD
Weidmueller 2576960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2576960000
MANUTYPEDESC
Manufacturer Type Description
WIL-LWXXXX-6500D024-240SXX0.3BM12GM12G
DESCSHORT
Description short
Modulo LED, 6500K, White, 711 lm, Presa di collegamento
DESCLONG
Description long
Il modulo a LED offre una maggiore efficienza energetica e una più lunga durata rispetto a una luce a fluorescenza ed è adatta a difficili condizioni ambientali (urti e vibrazioni, ampio intervallo di temperatura).
GTIN
GTIN-Code
4050118592863
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF799
color of light (according to norm)
cool >5300 K
AAF803
number of LEDs
42
AAF804
suitable for matrix information boards
No
AAO333
connection type of process connection
male thread
ABE640
suitable for constant current
No
ABE641
suitable for constant voltage
No
ABE648
suitable for general lighting
No
ABE741
max. operating current
0.310 mA
ABE743
min. operating current
0.310 mA
ABE837
max. lamp voltage
24 V
BAA018
length
40 mm
BAA020
height
8 mm
BAA216
Light flux
711 lm
BAA351
color
silver gray
BAA469
Voltage type
DC
BAB987
emission angle
40 °
BAC043
Light brightness
3470 cd
BAC534
Lamp performance
7.500 W
BAD721
suitable for rail traffic
No
BAD729
suitable for traffic lights
No
BAD732
suitable for variable message signs
No
BAD776
External cut-in unit required
No
BAF016
width
240 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.220 kg
AAD931
customs tariff number (TARIC)
94054239
URL
URL
Preview - Generation