??
CAD model selection
Weidmueller 2576180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2576180000
MANUTYPEDESC
Manufacturer Type Description
DRIKITP115VAC 1CO LD/PB
DESCSHORT
Short Description
Relay module, 115 V AC, red LED, 1 CO contact (AgSnO) , 250 V AC, 10 A, PUSH IN, Test button available: Yes
DESCLONG
Long Description
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
GTIN
4050118585940
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
92 V
AAB959
min. rated control voltage Us with AC 60 Hz
92 V
AAC824
Nominal current
10 A
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; UKCA
AAS575
Power loss per pole, current-dependent [PlIp]
6.100 W
BAA303
Power loss, static, current-independent [Pls]
2.100 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP20
AAF040
Mass
0.056 kg
BAB577
depth
62.713 mm
BAA020
height
102.05 mm
BAF016
width
15.85 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation