??
CAD model selection
Weidmueller 2566970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2566970000
MANUTYPEDESC
Manufacturer Type Description
UR20-2AO-UI-ISO-16-DIAG
DESCSHORT
Short Description
Analogue output module (I/O)
DESCLONG
Long Description
Analogue output module for transmission of analog signals.
GTIN
4050118576795
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.085 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation