??
CAD model selection
Weidmueller 2565960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2565960000
MANUTYPEDESC
Manufacturer Type Description
HDC MBUS8 M AWG22
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, 0.34 mm²
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118575811
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.340 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAB202
Insulation stripped length
4 mm
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation