??
CAD model selection
Weidmueller 2563550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2563550000
MANUTYPEDESC
Manufacturer Type Description
USB3.0A T1H 2.3N4 TY BL
DESCSHORT
Short Description
PCB plug-in connector data, THT solder connection, 2.00 mm, Number of poles: 9, 90°, 2.3 mm, Gold over nickel, blue, Tray (manual assembly)
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118572674
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
7.120 mm
AAP798
Application standards
UL
AAT080
Pole number
9
AAZ315
Rated voltage (II/2)
30 V
AAZ316
Rated voltage (III/2)
30 V
AAZ317
Rated voltage (III/3)
30 V
AAZ332
Pin length
2.300 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
30...80 µ" Ni / ≥ 30 µ" Au
BAA020
height
9.300 mm
BAA097
color of housing
blue
BAB577
depth
16.450 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
14.500 mm
BAG640
Assembly type
plug-in
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation