??
CAD model selection
Weidmueller 2561610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2561610000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/30 BL
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 30, Pitch in mm: 6.10, 32 A, blue
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118569971
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
30
BAA351
color
blue
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation