??
CAD model selection
Weidmueller 2558350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558350000
MANUTYPEDESC
Manufacturer Type Description
ESG 6/15 SRC-I MC NE WS
DESCSHORT
Short Description
Device marking, 15 mm, Printed characters: neutral, PA 66, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118569063
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
7 mm
BAA020
height
6 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation