??
CAD model selection
Weidmueller 2558220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558220000
MANUTYPEDESC
Manufacturer Type Description
THSW -20°+40°C NO
DESCSHORT
Short Description
Thermostat (cabinet) Temperature setting range, min.: -20 °C, Temperature setting range, max.: 40 °C, Switching difference: <7 K
DESCLONG
Long Description
Thermostat for temperature control in the panel
GTIN
4050118568875
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
90321080
URL
URL
Preview - Generation