??
CADモデル選択
Weidmueller 2557890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2557890000
MANUTYPEDESC
Manufacturer Type Description
RH-CBCO 30W 110-250V
DESCSHORT
Short Description
Heater (cabinet) Supply voltage, max.: 250 V, Continuous heat output at 10°C: 30 W, Type of connection: Pre-assembled cable
DESCLONG
Long Description
Heater for installation in the panel.
GTIN
4050118568530
MANUNAME
Manufacturer Name
Weidmueller Group
BAD172
Room thermostat present
No
BAG975
degree of protection
IP44
AAF040
Mass
0.250 kg
BAB577
depth
60.2 mm
BAA020
height
101.75 mm
BAF016
width
70 mm
AAD931
customs tariff number (TARIC)
85168080
URL
URL
Preview - Generation