??
CAD model selection
Weidmueller 2555820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2555820000
MANUTYPEDESC
Manufacturer Type Description
UV66-BAS-10-RES-W
DESCSHORT
Short Description
Graphic panel (HMI) 0 °C ... +50 °C
DESCLONG
Long Description
Panel for displaying content as a human-machine interface.
GTIN
4050118566185
MANUNAME
Manufacturer Name
Weidmueller Group
AAB506
Width of front
293 mm
AAD217
Degree of protection (IP), front side
IP66
AAW366
Installation depth
49 mm
BAC475
Height of front
201.500 mm
AAF040
Mass
2.350 kg
AAD931
customs tariff number (TARIC)
84714100
URL
URL
Preview - Generation