??
CAD모델 선택
Weidmueller 2555660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2555660000
MANUTYPEDESC
Manufacturer Type Description
UV66-ECO-4-RES-W
DESCSHORT
Short Description
Graphic panel (HMI) web-compatible touch panel, Display size 4.3", resistive, Front protection IP66
DESCLONG
Long Description
Panel for displaying content as a human-machine interface.
GTIN
4050118566024
MANUNAME
Manufacturer Name
Weidmueller Group
AAB506
Width of front
120 mm
AAD217
Degree of protection (IP), front side
IP66
AAW366
Installation depth
36 mm
BAC475
Height of front
89 mm
AAF040
Mass
0.180 kg
AAD931
customs tariff number (TARIC)
85371095
URL
URL
미리보기 - 생성