??
CAD model selection
Weidmueller 2540830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540830000
MANUTYPEDESC
Manufacturer Type Description
ENERGY METER D370-CBM
DESCSHORT
Short Description
Measuring device electrical quantity, 480 V, Modbus RTU
DESCLONG
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118553253
MANUNAME
Manufacturer Name
Weidmueller Group
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH682
tachometer present
No
AAH683
frequency meter present
Yes
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAF040
Mass
0.150 kg
AAD931
customs tariff number (TARIC)
90303200
URL
URL
Preview - Generation