??
CAD model selection
Weidmueller 2540560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540560000
MANUTYPEDESC
Manufacturer Type Description
APG 4 L BL
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, blue
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552676
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation