??
CAD model selection
Weidmueller 2537730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2537730000
MANUTYPEDESC
Manufacturer Type Description
WIL-TS-M12
DESCSHORT
Short Description
Door switch, Screw mounting, M12
DESCLONG
Long Description
The door switch serves as an electrical switch when this is activated (opening or closing the door).
GTIN
4050118549188
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
36.300 mm
BAB577
depth
40 mm
BAF016
width
102.500 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.120 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation