??
CAD模型選擇
Weidmueller 2535110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2535110000
MANUTYPEDESC
Manufacturer Type Description
HDC HE 06 FQT BL
DESCSHORT
Description short
触点插芯(工业插拔式连接器), 插座, 500 V, 24 A, 回路数: 6, SNAP IN, 产品外形尺寸: 3
DESCLONG
Description long
用于工业插拔式联接器的插芯,包括接触元件和绝缘体。
GTIN
GTIN-Code
4050118577792
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1 mm²
AAB940
min. connectable conductor cross-section multiple wire
1 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
24 A
AAK496
Electro Material
AAT080
Pole number
6
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
1 mm²
BAC740
Min. line cross section, rigid
1 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.045 kg
BAB577
depth
36.3 mm
BAA020
height
51 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation