??
CAD model selection
Weidmueller 2530910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2530910000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12BL-5S-H11TL-M16
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) M12, Number of poles: 5, Backpanel mouting, M 16 x 1.5
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118541021
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
Uncoated
AAC076
Coding (head 1)
L-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Nickel/gold
AAF726
rated current
16 A
AAS495
Mounting of the flush-type connector
Rear mounting
AAW083
Construction form of the plug connector
M12
BAC461
material of housing
Plastic
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation