??
CAD model selection
Weidmueller 2530750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2530750000
MANUTYPEDESC
Manufacturer Type Description
SAIS-M-5S-IDC-M12-L-COD
DESCSHORT
Short Description
Round plug (field customisable) Insulation displacement connection (IDC) M12 plug, 5.8 - 13.5 mm, Number of poles: 5, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118540574
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.750 mm²
AAC076
Coding (head 1)
L-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
AAS458
Conductor connection method
Insulation displacement termination
AAS467
Number of control contacts
5
AAS491
External cable diameter, min.
5.800 mm
AAS492
External cable diameter, max.
13.500 mm
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Metal film
BAD993
shielded
Yes
BAH005
rated voltage
63 V
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation