??
CAD model selection
Weidmueller 2530650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2530650000
MANUTYPEDESC
Manufacturer Type Description
VPU PV II 3 R 1500
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) with remote contact, Type II, DC, 1500 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118540864
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
35 mm²
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm²
AAI848
nominal voltage (at DC)
1500 V
AAJ018
max. rated cross section (flexible, fine strand)
25 mm²
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm²
AAP898
construction size
3 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.431 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation