??
CAD model selection
Weidmueller 2530520000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2530520000
MANUTYPEDESC
Manufacturer Type Description
VPU PV I+II 3 1000 E
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) Surge protection I / II, Type I + II, I, II, DC
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118540543
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
35 mm²
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm²
AAJ018
max. rated cross section (flexible, fine strand)
25 mm²
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm²
AAP898
construction size
3 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.440 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation