??
CAD模型選擇
Weidmueller 2521730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2521730000
MANUTYPEDESC
Manufacturer Type Description
WPD 107 1X95/2X35+8X25 BL
DESCSHORT
Description short
电位分配器端子, 螺钉联接, 1000 V, 270 A, 回路数: 1, 安装板, TS 35, 蓝色
DESCLONG
Description long
用于电位分配的接线端子。触点密度高。
GTIN
GTIN-Code
4050118534245
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
270 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
270 A
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Mounting face
BAH005
rated voltage
1000 V
AAF040
Mass
0.211 kg
BAB577
depth
54.268 mm
BAA020
height
72.887 mm
BAF016
width
52.715 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation