??
CAD model selection
Weidmueller 2519570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2519570000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON BDX M20X15 S
DESCSHORT
Short Description
Ex pressure compensating element, M 20, 15 mm, Stainless steel 1.4404 (316L) Qty. [VPE]: 1 ST
DESCLONG
Long Description
A pressure equalisation element ensures good ventilation of the enclosure and prevents the build up of condensation - while maintaining the respective IP protection class. It is installed in the lowest part of the enclosure.
GTIN
4050118532050
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
27 mm
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
BAB664
material
stainless steel - 1.4404
AAF040
Mass
0.060 kg
AAD931
customs tariff number (TARIC)
73072910
URL
URL
Preview - Generation