??
CAD model selection
Weidmueller 2519210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2519210000
MANUTYPEDESC
Manufacturer Type Description
MF 5/6 MM WS
DESCSHORT
Short Description
Terminal marking, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118531435
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA020
height
5 mm
BAA351
color
white
BAB577
depth
0.700 mm
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation