??
Selezione modello CAD
Weidmueller 2514890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2514890000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP200 M 70
DESCSHORT
Description short
Contatto (Connettori a innesto industriali) Maschio, 70 mm², torniti
DESCLONG
Description long
Elemento di contatto per il collegamento di un conduttore a un connettore industriale.
GTIN
GTIN-Code
4050118528534
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
70 mm²
AAC194
Type of packaging
Contatto (Connettori a innesto industriali)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
19 mm
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation