??
CAD model selection
Weidmueller 2512840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2512840000
MANUTYPEDESC
Manufacturer Type Description
UR67-MP-HP-16DIO-12-60M
DESCSHORT
Short Description
I/O module
DESCLONG
Long Description
Module for signal processing.
GTIN
4050118527797
MANUNAME
Manufacturer Name
Weidmueller Group
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD403
Optical interface present
No
BAG975
degree of protection
IP67
AAF040
Mass
0.500 kg
BAB577
depth
30.100 mm
BAA020
height
200 mm
BAF016
width
59.600 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation