??
CAD model selection
Weidmueller 2506350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2506350000
MANUTYPEDESC
Manufacturer Type Description
SET AAP12 10/2.5/10C
DESCSHORT
Short Description
Single- and multi-pole terminal strip, PUSH IN, 10 mm², 800 V, 48 A, 45.2 mm, dark beige
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4050118520736
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
48 A
AAP404
Number of contact points per pole
2
AAS574
Rated current [In] for the power loss specification
48 A
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
No
BAG626
Transparent
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.107 kg
BAB577
depth
53.135 mm
BAA020
height
88.369 mm
BAF016
width
45.16 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation