??
CAD model selection
Weidmueller 2503540300
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2503540300
MANUTYPEDESC
Manufacturer Type Description
HDC XX5E01 FFSM12D-0300
DESCSHORT
Short Description
Data insert with cable (industrial connectors) Cable length: 3 m, Cat. 5e, 100 MBit/s
DESCLONG
Long Description
Data line for transferring data in a data module.
GTIN
4050118522112
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAB762
Length of the preassembled line
3 m
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAD244
Category
5E
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAT080
Pole number
4
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAH005
rated voltage
250 V
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation