??
CAD model selection
Weidmueller 2502920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2502920000
MANUTYPEDESC
Manufacturer Type Description
WPD 233 2X300/2X300 GN
DESCSHORT
Short Description
Potential distributor terminal, 300, 1000 V, 520 A, Number of poles: 1, green
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516746
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
520 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
520 A
BAA303
Power loss, static, current-independent [Pls]
16.640 W
BAA351
color
green
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.628 kg
BAB577
depth
83.5 mm
BAA020
height
117.97 mm
BAF016
width
82.6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation