??
CAD model selection
Weidmueller 2502790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2502790000
MANUTYPEDESC
Manufacturer Type Description
WPD 132 1X185/1X185 BK
DESCSHORT
Short Description
Potential distributor terminal, 185, 1000 V, 353 A, Number of poles: 1, black
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516616
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
353 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA303
Power loss, static, current-independent [Pls]
11.300 W
BAA351
color
black
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAH005
rated voltage
1000 V
AAF040
Mass
0.204 kg
BAB577
depth
73.974 mm
BAA020
height
105.022 mm
BAF016
width
37.51 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation