??
Choix du modèle CAO
Weidmueller 2502680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502680000
MANUTYPEDESC
Manufacturer Type Description
WPD 131 1X95/1X95 BN
DESCSHORT
Description short
Blocs de jonction de distribution de potentiel, 95, 1000 V, 232 A, Nombre de pôles: 1, brun
DESCLONG
Description long
Barrette de raccordement pour distribution de potentiel. Avec densité de contat élevée.
GTIN
GTIN-Code
4050118516500
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
232 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA303
Power loss, static, current-independent [Pls]
7.420 W
BAA351
color
brown
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.096 kg
BAB577
depth
57 mm
BAA020
height
92.964 mm
BAF016
width
25.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Aperçus & Génération 3D