??
CAD model selection
Weidmueller 2502530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2502530000
MANUTYPEDESC
Manufacturer Type Description
WPD 130 1X50/1X50 GY
DESCSHORT
Short Description
Potential distributor terminal, 50, 1000 V, 150 A, Number of poles: 1, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516258
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
150 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
150 A
BAA303
Power loss, static, current-independent [Pls]
4.800 W
BAA351
color
gray
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.039 kg
BAB577
depth
45 mm
BAA020
height
70.006 mm
BAF016
width
22 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation