??
CAD model selection
Weidmueller 2498320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2498320000
MANUTYPEDESC
Manufacturer Type Description
VGM40L-MS68EMC 20-32SET
DESCSHORT
Short Description
Cable gland (metal) M 40, 7 mm, OD min. 20 - OD max. 32 mm, Brass, nickel-plated
DESCLONG
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4050118511512
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
32 mm
AAH509
min. sealing range
20 mm
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
130 °C
ABC354
thread length connection thread
7 mm
ABC358
separable screw connection
No
BAB664
material
brass nickel-plated
BAC255
Color
gray
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
74122000
URL
URL
Preview - Generation