??
CAD model selection
Weidmueller 2497250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2497250000
MANUTYPEDESC
Manufacturer Type Description
ZQV 10N/2
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 10.00, 57 A, orange
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118509144
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
10 mm
AAF726
rated current
57 A
AAP367
Number of bridged terminals
2
BAA351
color
orange
BAB888
Design
Cross connector
BAG640
Assembly type
plug-in
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation