??
CAD model selection
Weidmueller 2496050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2496050000
MANUTYPEDESC
Manufacturer Type Description
HV4000/3-M12 F
DESCSHORT
Short Description
Stud terminal, Screw connection, 240 mm², 4000 V, 600 A, Number of connections: 6, M 12, Mounting plate, red
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118538373
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
140 °C
AAF726
rated current
600 A
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
600 A
BAA020
height
220 mm
BAA351
color
red
BAB577
depth
96.100 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
240 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAF016
width
240 mm
BAG640
Assembly type
Mounting face
BAH005
rated voltage
4000 V
AAF040
Mass
4.900 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation