??
CAD model selection
Weidmueller 2495100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2495100000
MANUTYPEDESC
Manufacturer Type Description
AMG DIS EX
DESCSHORT
Short Description
Potential distributor terminal, TS 35
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118504798
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.042 kg
BAB577
depth
96.85 mm
BAA020
height
125.086 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation